Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL099639 |
| Durometer | 90 |
| Inside diameter IN | 1.171 |
| Inside diameter MM | 29.743 |
| Outside diameter IN | 1.400 |
| Outside diameter MM | 35.560 |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Sub brand | Waltech |
| Thickness IN | 0.116 |
| Thickness MM | 2.946 |
