Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL099669 |
| Durometer | 90 |
| Inside diameter IN | 0.351 |
| Inside diameter MM | 8.915 |
| Outside diameter IN | 0.4950 |
| Outside diameter MM | 12.5730 |
| Product height in | 0.495 |
| Product height mm | 12.573 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.495 |
| Product width mm | 12.573 |
| Sub brand | Waltech |
| Thickness IN | 0.072 |
| Thickness MM | 1.83 |
