Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL099671 |
| Durometer | 90 |
| Inside diameter IN | 0.469 |
| Inside diameter MM | 11.913 |
| Item type | O-Ring |
| Outside diameter IN | 0.6240 |
| Outside diameter MM | 15.8500 |
| Product height in | 0.624 |
| Product height mm | 15.850 |
| Product length in | 0.078 |
| Product length mm | 1.981 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.624 |
| Product width mm | 15.850 |
| Sub brand | Waltech |
| Thickness IN | 0.078 |
| Thickness MM | 1.98 |
