Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL099672 |
| Durometer | 90 |
| Inside diameter IN | 0.644 |
| Inside diameter MM | 16.358 |
| Item type | O-Ring |
| Outside diameter IN | 0.817 |
| Outside diameter MM | 20.752 |
| Product height in | 0.817 |
| Product height mm | 20.752 |
| Product length in | 0.087 |
| Product length mm | 2.210 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.817 |
| Product width mm | 20.752 |
| Sub brand | Waltech |
| Thickness IN | 0.087 |
| Thickness MM | 2.210 |
