Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL099795 |
| Durometer | 85 |
| Inside diameter IN | 0.551 |
| Inside diameter MM | 13.995 |
| Item type | O-Ring |
| Outside diameter IN | 0.709 |
| Outside diameter MM | 18.009 |
| Product height in | 0.709 |
| Product height mm | 18.009 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product material | Viton |
| Product width in | 0.709 |
| Product width mm | 18.009 |
| Sub brand | Waltech |
| Thickness IN | 0.079 |
| Thickness MM | 2.007 |
