Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 83 |
| Inside diameter IN | 0.7990 |
| Inside diameter MM | 20.2946 |
| Outside diameter IN | 0.9880 |
| Outside diameter MM | 25.0952 |
| Product height in | 0.988 |
| Product height mm | 25.095 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.988 |
| Product width mm | 25.095 |
| Sub brand | Waltech |
| Thickness IN | 0.0940 |
| Thickness MM | 2.3876 |
