O-RING, 16x1-B-70NBR
WAL261058
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL261058 |
| Inside diameter IN | 16.000 |
| Inside diameter MM | 406.400 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 1.000 |
| Thickness MM | 25.40 |