O-RING, 22,3x2,4-B-70NBR
WAL261093
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL261093 |
| Inside diameter IN | 22.300 |
| Inside diameter MM | 566.420 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 2.400 |
| Thickness MM | 60.96 |