O-RING, 35x2,5-B-70NBR
WAL261138
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL261138 |
| Inside diameter IN | 35.000 |
| Inside diameter MM | 889.000 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 2.500 |
| Thickness MM | 63.50 |