Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL261354 |
| Durometer | 80 |
| Inside diameter IN | 2.244 |
| Inside diameter MM | 56.998 |
| Item type | O-Ring |
| Outside diameter IN | 2.441 |
| Outside diameter MM | 62.001 |
| Product height in | 2.441 |
| Product height mm | 62.001 |
| Product length in | 0.098 |
| Product length mm | 2.489 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 2.441 |
| Product width mm | 62.001 |
| Sub brand | Waltech |
| Thickness IN | 0.098 |
| Thickness MM | 2.489 |
