Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL304265 |
| Durometer | 85 |
| Inside diameter IN | 0.177 |
| Inside diameter MM | 4.496 |
| Item type | O-Ring |
| Outside diameter IN | 0.295 |
| Outside diameter MM | 7.493 |
| Product height in | 0.295 |
| Product height mm | 7.493 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Viton |
| Product width in | 0.295 |
| Product width mm | 7.493 |
| Sub brand | Waltech |
| Thickness IN | 0.059 |
| Thickness MM | 1.499 |
