Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 85 |
| Inside diameter IN | 0.681 |
| Inside diameter MM | 17.297 |
| Item type | O-Ring |
| Outside diameter IN | 0.8700 |
| Outside diameter MM | 22.0980 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Viton |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Sub brand | Waltech |
| Thickness IN | 0.094 |
| Thickness MM | 2.39 |
