Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL304269-50 |
| Durometer | 90 |
| Inside diameter IN | 0.493 |
| Inside diameter MM | 12.522 |
| Item type | O-Ring |
| Outside diameter IN | 0.681 |
| Outside diameter MM | 17.297 |
| Product height in | 0.681 |
| Product height mm | 17.297 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.681 |
| Product width mm | 17.297 |
| Sub brand | Waltech |
| Thickness IN | 0.094 |
| Thickness MM | 2.388 |