O-RING, 8,5x1,5-B-70NBR
WAL304288
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL304288 |
| Inside diameter IN | 8.500 |
| Inside diameter MM | 215.900 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 1.500 |
| Thickness MM | 38.100 |