Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL304310 |
| Durometer | 70 |
| Inside diameter IN | 0.906 |
| Inside diameter MM | 23.012 |
| Item type | O-Ring |
| Outside diameter IN | 0.984 |
| Outside diameter MM | 24.994 |
| Product height in | 0.984 |
| Product height mm | 24.994 |
| Product length in | 0.039 |
| Product length mm | 0.991 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.984 |
| Product width mm | 24.994 |
| Sub brand | Waltech |
| Thickness IN | 0.039 |
| Thickness MM | 0.99 |
