Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 83 |
| Inside diameter IN | 0.7090 |
| Inside diameter MM | 18.0086 |
| Item type | O-Ring |
| Outside diameter IN | 0.7870 |
| Outside diameter MM | 19.9898 |
| Product height in | 0.787 |
| Product height mm | 19.990 |
| Product length in | 0.039 |
| Product length mm | 0.991 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.787 |
| Product width mm | 19.99 |
| Sub brand | Waltech |
| Thickness IN | 0.0390 |
| Thickness MM | 0.9906 |
