Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL372545 |
| Complete connector | No |
| End size 1 | 20S |
| End size 2 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End Type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.000 |
| Hex size 2 MM | 46.000 |
| Item type | Non-return valve |
| Model Code 1 | RS 20 S/0,5 A4GS |
| Product material | Carbon steel |
| Product serial name | RS … |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
| Tube outside diameter 1 MM | 20.000 |
| Tube outside diameter 2 MM | 20.000 |
| Working pressure BAR | 400.00 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
