Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL372549 |
| Complete connector | No |
| Hex size 1 IN | 3.300 |
| Hex size 1 MM | 17.0 |
| Item type | Swivel banjo |
| Model Code 1 | DGGS 63-SM 20 |
| Product serial name | DGGS … |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.790 |
| Tube outside diameter 2 IN | 0.790 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
