Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | 50.113.546 G-SCHL-STZ | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | OTHER | Other |
| Sub brand | WALTECH | Waltech |