Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL373102 |
| Complete connector | Yes |
| End size 1 | 28L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ISO 9974-3 type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 41.0 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 28 LM A4GS |
| Product material | Carbon steel |
| Product serial name | P-GEV … R |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M33x2 |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
