Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL373131 |
| Complete connector | Yes |
| End size 1 | 16S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (S) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.0 |
| Hex size 2 MM | 30.0 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 16 SR-WD A4GS |
| Product material | Carbon steel |
| Product serial name | P-GEV … R-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M24x1.5 |
| Thread size 2 | G 1/2 |
| Tube outside diameter 1 MM | 16.0 |
| Tube outside diameter 2 MM | 16.0 |
| Working pressure bar | 630 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789263711 |
