Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL373165 |
| Certifications | ASME B1.20.1-1983|ANSI |
| Complete connector | Yes |
| End size 1 | 12L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 24.0 |
| Hex size 2 MM | 22.0 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 12 L/3/4-16UNFA4GS |
| Product material | Carbon steel |
| Product serial name | P-GEV … UNF / UN |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152008 |
