Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL373214 |
| Complete connector | Yes |
| End size 1 | 8L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.0 |
| Hex size 2 MM | 17.0 |
| Item type | Male stud connector |
| Model Code 1 | P-WEV 8 LMK A4GS |
| Product material | Carbon steel |
| Product serial name | P-WEV … RK |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | R 1/4 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
