Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL373252 |
| Complete connector | Yes |
| End size 1 | 42L |
| End Type 1 | 24 deg. tube port light duty |
| End Type 2 | Male 1179-4 BSPP type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 50.000 |
| Hex size 2 MM | 60.000 |
| Item type | Male stud connector |
| Model Code 1 | P-WEV 42 LR A4GS |
| Product material | Carbon steel |
| Product serial name | P-WEV … R |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | G 1 1/2 |
| Tube outside diameter 1 MM | 42.000 |
| Tube outside diameter 2 MM | 42.000 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
