Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL373272 |
| Complete connector | Yes |
| End size 1 | 15L |
| End size 3 | 12L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe BSPT |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 2 IN | 0.866 |
| Item type | Male stud connector |
| Model Code 1 | P-TEV 12 LRK A4GS |
| Product material | Carbon steel |
| Product serial name | P-TEV … RK |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | R 3/8 |
| Thread size 3 | M18x1.5 |
| Tube outside diameter 1 IN | 0.470 |
| Tube outside diameter 2 IN | 0.470 |
| Tube outside diameter 3 IN | 0.350 |
