Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 8L | 8L |
| End size 2 | 8L | 8L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 3 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 2 IN | 0.744 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | P-LEV 8 LRK A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | P-LEV … RK | P-LEV … RK |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Thread size 2 | M14X1.5 | M14x1.5 |
| Thread size 3 | R 1/4 | R 1/4 |
| Tube outside diameter 1 IN | 0.230 | |
| Tube outside diameter 2 IN | 0.390 | |
| Tube outside diameter 3 IN | 0.390 |
