Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL373410R |
| Complete connector | Yes |
| End size 1 | 10L |
| End size 2 | 10L |
| End size 3 | 10L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Guardian seal |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Special requirement | SS CUTTING RING |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M16x1.5 |
