Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | CROSS | Cross |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 8S | 8S |
| End size 2 | 8S | 8S |
| End size 3 | 8L | 8L |
| End size 4 | 8L | 8L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 3 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 4 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 17.000 | |
| Hex size 2 MM | 17.000 | |
| Item type | TUBE TO TUBE CONNECTOR | Tube to tube connector |
| Model Code 1 | P-KV 8 L A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | P-KV … | P-KV … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Thread size 2 | M14X1.5 | M14x1.5 |
| Thread size 3 | M14X1.5 | M14x1.5 |
| Thread size 4 | M14X1.5 | M14x1.5 |
| Tube outside diameter 1 IN | 0.315 | |
| Tube outside diameter 2 IN | 0.315 | |
| Tube outside diameter 3 IN | 0.315 | |
| Tube outside diameter 4 IN | 0.315 | |
| Working pressure bar | 725.00 |
