Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | WAL373433 |
| Complete connector | Yes |
| End size 1 | 10S |
| End size 2 | 10S |
| End size 3 | 10L |
| End size 4 | 10L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| End type 4 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 19.0 |
| Item type | Tube to tube connector |
| Model Code 1 | P-KV 10 L A4GS |
| Product material | Carbon steel |
| Product serial name | P-KV … |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M16x1.5 |
| Thread size 4 | M16x1.5 |
| Tube outside diameter 1 IN | 0.394 |
| Tube outside diameter 2 IN | 0.394 |
| Tube outside diameter 3 IN | 0.394 |
| Tube outside diameter 4 IN | 0.394 |
| Working pressure bar | 725 |
