Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | CROSS | Cross |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 12S | 12S |
| End size 2 | 12S | 12S |
| End size 3 | 12L | 12L |
| End size 4 | 12L | 12L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 3 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 4 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 22.000 | |
| Hex size 2 MM | 22.000 | |
| Item type | TUBE TO TUBE CONNECTOR | Tube to tube connector |
| Model Code 1 | P-KV 12 L A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | P-KV … | P-KV … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Thread size 2 | M18X1.5 | M18x1.5 |
| Thread size 3 | M18X1.5 | M18x1.5 |
| Thread size 4 | M18X1.5 | M18x1.5 |
| Tube outside diameter 1 IN | 0.472 | |
| Tube outside diameter 2 IN | 0.472 | |
| Tube outside diameter 3 IN | 0.472 | |
| Tube outside diameter 4 IN | 0.472 | |
| Working pressure bar | 580.00 |
