Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL373658 |
| Complete connector | Yes |
| End size 1 | 10L |
| End size 2 | 10L |
| End size 3 | 10L |
| End Type 1 | Millimetrique standpipe |
| End Type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.750 |
| Hex size 2 IN | 0.831 |
| Hex size 3 IN | 0.750 |
| Item type | Adjustable connector |
| Model Code 1 | P-ETV 10 L A4GS |
| Product material | Carbon steel |
| Product serial name | P-ETV … -SV |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M16x1.5 |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 3 IN | 0.250 |
| Working pressure BAR | 500.00 |
