Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL373738-K |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.0 |
| Hex size 2 MM | 19.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-EWEV 10 LR A4GS |
| Product material | Carbon steel |
| Product serial name | P-EWEV … |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 10.0 |
| Tube outside diameter 2 MM | 6.5 |