Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL373760 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Item type | Adjustable connector |
| Model Code 1 | P-EWEV 15 LM A4GS |
| Product material | Carbon steel |
| Product serial name | P-EWEV … |
| Sub brand | Waltech |