Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | P-EWEV 28 LM A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | P-EWEV … | P-EWEV … |
| Sub brand | WALTECH | Waltech |