Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL373874 |
| Complete connector | Yes |
| End size 2 | 16S |
| End type 1 | Male 1179-2 BSPP type E (S) |
| End type 2 | Millimetrique standpipe |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.000 |
| Hex size 2 MM | 30.000 |
| Item type | Adjustable connector |
| Model Code 1 | P-EGES 16 S/R3/4-WD-SVA4GS |
| Product material | Carbon steel |
| Product serial name | P-EGES … R-WD-SV |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 3/4 |
| Thread size 2 | M24x1.5 |
| Tube outside diameter 1 MM | 16.000 |
| Tube outside diameter 2 MM | 16.000 |
| Working pressure bar | 630.00 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
