Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL374200 |
| Complete connector | Yes |
| End size 1 | 15L |
| End size 2 | 10L |
| End type 1 | Millimetrique standpipe |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.0 |
| Hex size 2 MM | 19.0 |
| Hex size 3 MM | 27.0 |
| Item type | Reducer fitting |
| Model Code 1 | P-REDV 15/10 L-SV A4GS |
| Product material | Carbon steel |
| Product serial name | P-REDV … -SV |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M16x1.5 |
| Tube outside diameter 1 MM | 15.0 |
| Tube outside diameter 2 MM | 10.0 |
| Working pressure bar | 400 |
