Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL374297 |
| Complete connector | Yes |
| End size 1 | 28L |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Item type | Flange fitting |
| Model Code 1 | P-WFV 28 L-40 A4GS |
| Product material | Carbon steel |
| Product serial name | P-WFV … |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure bar | 100 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
