Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL374306Z |
| Complete connector | Yes |
| End size 1 | 8L |
| End size 2 | -4 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Female ORB port BSPP |
| Finish plating | Guardian seal |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | G 1/4 |
