Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL374311 |
| Complete connector | Yes |
| End size 1 | 18L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.000 |
| Hex size 2 MM | 32.000 |
| Item type | Female fitting / female stud |
| Model Code 1 | P-GAV 18 LR A4GS |
| Product material | Carbon steel |
| Product serial name | P-GAV … R |
| Sub brand | Waltech |
| Thread size 1 | M26x1.5 |
| Thread size 2 | G 1/2 |
| Tube outside diameter 1 MM | 18.000 |
| Tube outside diameter 2 MM | 18.000 |
| Working pressure bar | 160.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121721 |
