Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL374346 |
| Complete connector | Yes |
| End size 1 | 42L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 55.0 |
| Hex size 2 MM | 55.0 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 42 L/1 5/8-12UN A4GS |
| Product material | Carbon steel |
| Product serial name | P-GEV … UNF / UN |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | 1 5/8-12 UN |
| Tube outside diameter 1 MM | 42.0 |
| Tube outside diameter 2 MM | 42.0 |
| Working pressure bar | 250 |
