Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL374551 |
| Complete connector | Yes |
| End size 1 | 18L |
| End size 2 | 15L |
| End size 3 | 18L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.0 |
| Hex size 2 MM | 32.0 |
| Hex size 3 MM | 0.9 |
| Item type | Tube to tube connector |
| Model Code 1 | P-TV 18/12/18 L A4GS |
| Product material | Carbon steel |
| Product serial name | P-TV …/…/… |
| Sub brand | Waltech |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M18x1.5 |
| Thread size 3 | M26x1.5 |
| Tube outside diameter 1 MM | 18.0 |
| Tube outside diameter 2 MM | 18.0 |
| Tube outside diameter 3 MM | 12.0 |
| Working pressure bar | 400 |
