Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL374555 |
| Complete connector | Yes |
| End size 1 | 6L |
| End size 2 | 6L |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 12.0 |
| Hex size 2 MM | 14.0 |
| Hex size 3 MM | 17.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-EWVD 6 L A4GS |
| Product material | Carbon steel |
| Product serial name | P-EWVD … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M12x1.5 |
| Working pressure bar | 500 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
