Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL374582 |
| Complete connector | Yes |
| End size 1 | 38S |
| End size 2 | 38S |
| End size 3 | 35L |
| End Type 1 | 24 deg. DKO swivel light duty |
| End Type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.000 |
| Hex size 2 MM | 50.000 |
| Hex size 3 MM | 50.000 |
| Hex size 4 MM | 50.000 |
| Item type | Adjustable connector |
| Model Code 1 | P-ETVD 35 L A4GS |
| Product material | Carbon steel |
| Product serial name | P-ETVD … |
| Sub brand | Waltech |
| Thread size 1 | M45x2 |
| Thread size 2 | M45x2 |
| Thread size 3 | M45x2 |
| Tube outside diameter 1 MM | 35.000 |
| Tube outside diameter 2 MM | 35.000 |
| Tube outside diameter 3 MM | 35.000 |
| Working pressure BAR | 250.00 |
