Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL374587 |
| Complete connector | Yes |
| End size 1 | 12S |
| End size 2 | 12S |
| End size 3 | 12S |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 24.0 |
| Hex size 2 MM | 24.0 |
| Hex size 3 MM | 0.9 |
| Item type | Adjustable connector |
| Model Code 1 | P-ETVD 12 S A4GS |
| Product material | Carbon steel |
| Product serial name | P-ETVD … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M20x1.5 |
| Thread size 2 | M20x1.5 |
| Thread size 3 | M20x1.5 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Tube outside diameter 3 MM | 12.0 |
| Working pressure bar | 630 |
