Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL374738-50 |
| Durometer | 83 |
| Inside diameter IN | 0.295 |
| Inside diameter MM | 7.493 |
| Outside diameter IN | 0.925 |
| Outside diameter MM | 23.495 |
| Product height in | 0.925 |
| Product height mm | 23.495 |
| Product length in | 0.315 |
| Product length mm | 8.001 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.925 |
| Product width mm | 23.495 |
| Sub brand | Waltech |
| Thickness IN | 0.315 |
| Thickness MM | 8.00 |
