O-RING, 9,5x0,8-B-70NBR
WAL374739
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL374739 |
| Inside diameter IN | 9.500 |
| Inside diameter MM | 241.300 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 0.800 |
| Thickness MM | 20.320 |