O-RING, 25x1-B-70NBR
WAL374751
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL374751 |
| Inside diameter IN | 25.000 |
| Inside diameter MM | 635.000 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 1.000 |
| Thickness MM | 25.40 |