O-RING, 37x1-B-83FKM
WAL374753
ToolsWAL374753 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL374753 |
| Inside diameter IN | 37.000 |
| Inside diameter MM | 939.800 |
| Product material | Viton |
| Sub brand | Waltech |
| Thickness IN | 1.000 |
| Thickness MM | 25.40 |