Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL374761 |
| Complete connector | No |
| End size 1 | 10L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ISO 9974-2 type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.000 |
| Hex size 2 MM | 24.000 |
| Item type | Swivel banjo |
| Model Code 1 | DGW-DICHTSATZ/DGWES-1 1/16-12U |
| Model Code 2 | N/SA1 |
| Product material | Carbon steel |
| Product serial name | DGW-DICHTSATZ … |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |
| Tube outside diameter 1 MM | 10.000 |
| Tube outside diameter 2 MM | 10.000 |
| Working pressure bar | 250.00 |
| Working temperature min C | 120 |