Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL374815 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 27.000 |
| Hex size 2 MM | 32.000 |
| Item type | Tube connecting part |
| Model Code 1 | BO-A 16 S A4GS |
| Product material | Carbon steel |
| Product serial name | BO-A … |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.620 |
| Tube outside diameter 1 MM | 18.0 |
| Tube outside diameter 2 IN | 0.620 |
| Tube outside diameter 2 MM | 18.0 |
| Working pressure BAR | 400 |
